Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - High Contamination - ER-19T DRT
Part #:713513
Catalog #:ER-19T DRT
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Multiple seal and 100% grease fill for harsh environments
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.56 in | Bore Size (in): | 1.1875 in |
| Outer Race OD (in): | 2.4409 in | Inner Ring OD (in): | 1.594 in |
| Collar OD (in): | 2.23 in | Outer Race OD (mm): | 62 mm |
| Centerline to Front Face (in): | 0.938 in | Outer Race Width (in): | 0.875 in |
| Length Through Bore (in): | 1.56 in | Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Rolling Element: | Ball Bearing |
| Measure Units: | Inch | Bore Shape: | Straight |
| Seal Type: | Multi-Lip Contact Seal | Insert Material: | 52100 Bearing Steel |
| Torx Cap Screw: | 10-24 UNC | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Options: | High Contamination | End Cap: | No |
| Outer Ring Land Profile: | Tapered Lands | Bearing Insert Coating: | Black Oxide |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Vibration Frequency Roller Spin: | 0.0385 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Inner Ring Fillet Radius (in): | 0.04 in | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Duty/Status: | Standard | Locking Type: | Concentric |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Maximum Operating Temperature (F): | 220 °F |
| Setscrew Torque (in-lbs): | 100 in/lbs | Size Code: | 2-13 |
| Maximum Speed (rpm): | 500 rpm | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 4,381 lb | Static Load Rating (lb): | 2,567 lb |
General Specifications
| UPC: | 662461354551 | Weight: | 1.05 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

