Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - High Temperature - ERX-12T HI
Part #:706198
Catalog #:ERX-12T HI
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.28 in | Bore Size (in): | 0.75 in |
| Centerline to Front Face (in): | 0.813 in | Outer Race OD (in): | 1.8504 in |
| Collar OD (in): | 1.8 in | Inner Ring OD (in): | 1.188 in |
| Outer Race OD (mm): | 47 mm | Outer Race Width (in): | 0.625 in |
| Length Through Bore (in): | 1.28 in | Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Torx Cap Screw: | 10-24 UNC | Set Screw Thread: | 10-24 UNC |
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Seal Type: | High Temp Labyrinth | Housing Type: | Insert (ER Style) |
| Internal Clearance: | Increased | Expansion: | No |
| Misalignment: | None | Options: | High Temperature |
| Bearing Insert Coating: | Black Oxide | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | End Cap: | No |
| Outer Ring Land Profile: | Tapered Lands | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Locking Type: | Concentric |
| Vibration Frequency Roller Spin: | 0.0381 cps | Setscrew Torque (in-lbs): | 70 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Inner Ring Fillet Radius (in): | 0.04 in |
| Size Code: | 2-012 | Duty/Status: | Standard |
| Series: | Unmounted Replacement Bearings | Lubrication Type: | PTFE thickened Grease |
| Maximum Speed (rpm): | 3200 rpm | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Ability to Relubricate: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Maximum Operating Temperature (F): | 400 °F |
| Static Load Rating (lb): | 1,444 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 2,611 lb | Maximum Operating Temperature (C): | 204 °C |
General Specifications
| UPC: | 662461269220 | Weight: | 0.60 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

