Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - High Temperature - ERX-24T HI
Part #:707988
Catalog #:ERX-24T HI
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.06 in | Bore Size (in): | 1.5 in |
| Outer Race Width (in): | 1.093 in | Outer Race OD (mm): | 80 mm |
| Outer Race OD (in): | 3.1496 in | Centerline to Front Face (in): | 1.25 in |
| Inner Ring OD (in): | 2.063 in | Collar OD (in): | 2.75 in |
| Length Through Bore (in): | 2.06 in | Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Housing Type: | Insert (ER Style) |
| Torx Cap Screw: | 1/4-20 UNC | Seal Type: | High Temp Labyrinth |
| Measure Units: | Inch | Internal Clearance: | Increased |
| Expansion: | No | Misalignment: | None |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Options: | High Temperature | Platform: | Gold Line Ball Bearing |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Lubrication Type: | PTFE thickened Grease | Maximum Speed (rpm): | 1800 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Series: | Unmounted Replacement Bearings |
| Maximum Operating Temperature (F): | 400 °F | Ability to Relubricate: | Yes |
| Duty/Status: | Standard | Inner Ring Fillet Radius (in): | 0.06 in |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Locking Type: | Concentric |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 240 in/lbs |
| Vibration Frequency Roller Spin: | 0.0376 cps | Size Code: | 2-19 |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Maximum Operating Temperature (C): | 204 °C |
| Static Load Rating (lb): | 4,467 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 7,340 lb |
General Specifications
| UPC: | 662461297209 | Weight: | 2.00 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

