Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Low Drag - ERX-16T LO
Part #:704978
Catalog #:ERX-16T LO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.44 in | Bore Size (in): | 1 in |
| Outer Race OD (mm): | 52 mm | Collar OD (in): | 1.98 in |
| Outer Race OD (in): | 2.0472 in | Inner Ring OD (in): | 1.375 in |
| Centerline to Front Face (in): | 0.922 in | Outer Race Width (in): | 0.75 in |
| Length Through Bore (in): | 1.44 in | Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Measure Units: | Inch |
| Bore Shape: | Straight | Torx Cap Screw: | 10-24 UNC |
| Rolling Element: | Ball Bearing | Seal Type: | Cut Down Felt Labyrinth |
| Set Screw Thread: | 10-24 UNC | Insert Material: | 52100 Bearing Steel |
| Misalignment: | None | Internal Clearance: | Standard |
| Expansion: | No | Outer Ring Land Profile: | Tapered Lands |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | Options: | Low Drag |
| End Cap: | No | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Vibration Frequency Roller Spin: | 0.0442 cps |
| Locking Type: | Concentric | Size Code: | 2-015 |
| Maximum Speed (rpm): | 5000 rpm | Setscrew Torque (in-lbs): | 70 in/lbs |
| Inner Ring Fillet Radius (in): | 0.04 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Ability to Relubricate: | Yes |
| Duty/Status: | Standard | Lubrication Type: | Lithium NLGI 2 Low Torque Grease |
| Dynamic Load Rating (lb): | 2,801 lb | Static Load Rating (lb): | 1,651 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461258804 | Weight: | 1.10 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

