Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Low Drag - ERX-20T LO
Part #:704981
Catalog #:ERX-20T LO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.25 in |
| Outer Race OD (mm): | 72 mm | Outer Race OD (in): | 2.8346 in |
| Outer Race Width (in): | 0.938 in | Centerline to Front Face (in): | 1.063 in |
| Inner Ring OD (in): | 1.859 in | Collar OD (in): | 2.62 in |
| Length Through Bore (in): | 1.75 in | Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Torx Cap Screw: | 1/4-20 UNC | Seal Type: | Cut Down Felt Labyrinth |
| Measure Units: | Inch | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| Outer Ring Land Profile: | Tapered Lands | Options: | Low Drag |
| End Cap: | No | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Duty/Status: | Standard | Maximum Speed (rpm): | 3700 rpm |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Setscrew Torque (in-lbs): | 240 in/lbs | Locking Type: | Concentric |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Inner Ring Fillet Radius (in): | 0.04 in | Vibration Frequency Roller Spin: | 0.0383 cps |
| Size Code: | 2-17 | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium NLGI 2 Low Torque Grease |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 5,782 lb | Static Load Rating (lb): | 3,493 lb |
General Specifications
| UPC: | 662461258835 | Weight: | 2.00 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

