Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Low Drag - ERX-23T LO
Part #:704983
Catalog #:ERX-23T LO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.4375 in |
| Outer Race OD (mm): | 72 mm | Inner Ring OD (in): | 1.859 in |
| Outer Race OD (in): | 2.8346 in | Collar OD (in): | 2.62 in |
| Centerline to Front Face (in): | 1.063 in | Outer Race Width (in): | 0.938 in |
| Length Through Bore (in): | 1.75 in | Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Housing Type: | Insert (ER Style) |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Torx Cap Screw: | 1/4-20 UNC | Seal Type: | Cut Down Felt Labyrinth |
| Measure Units: | Inch | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Options: | Low Drag | Outer Ring Land Profile: | Tapered Lands |
| Bearing Insert Coating: | Black Oxide | Misalignment Type: | Static Only |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Setscrew Torque (in-lbs): | 240 in/lbs |
| Locking Type: | Concentric | Size Code: | 2-17 |
| Duty/Status: | Standard | Ability to Relubricate: | Yes |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Roller Spin: | 0.0383 cps |
| Inner Ring Fillet Radius (in): | 0.04 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Maximum Speed (rpm): | 3700 rpm |
| Lubrication Type: | Lithium NLGI 2 Low Torque Grease | Series: | Unmounted Replacement Bearings |
| Maximum Operating Temperature (F): | 220 °F | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 3,493 lb | Dynamic Load Rating (lb): | 5,782 lb |
General Specifications
| UPC: | 662461258859 | Weight: | 1.50 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

