Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Low Drag - ERX-24T LO
Part #:704984
Catalog #:ERX-24T LO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.06 in | Bore Size (in): | 1.5 in |
| Outer Race OD (mm): | 80 mm | Outer Race OD (in): | 3.1496 in |
| Centerline to Front Face (in): | 1.25 in | Collar OD (in): | 2.75 in |
| Inner Ring OD (in): | 2.063 in | Outer Race Width (in): | 1.093 in |
| Length Through Bore (in): | 2.06 in | Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Housing Type: | Insert (ER Style) | Insert Material: | 52100 Bearing Steel |
| Torx Cap Screw: | 1/4-20 UNC | Seal Type: | Cut Down Felt Labyrinth |
| Rolling Element: | Ball Bearing | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Options: | Low Drag | Bearing Insert Coating: | Black Oxide |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Tapered Lands | End Cap: | No |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Maximum Speed (rpm): | 3300 rpm | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Duty/Status: | Standard |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Roller Spin: | 0.0376 cps |
| Lubrication Type: | Lithium NLGI 2 Low Torque Grease | Inner Ring Fillet Radius (in): | 0.06 in |
| Setscrew Torque (in-lbs): | 240 in/lbs | Locking Type: | Concentric |
| Ability to Relubricate: | Yes | Size Code: | 2-19 |
| Series: | Unmounted Replacement Bearings | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 4,467 lb | Dynamic Load Rating (lb): | 7,340 lb |
General Specifications
| UPC: | 662461258866 | Weight: | 2.15 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

