Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Low Drag - ERX-28T LO
Part #:704985
Catalog #:ERX-28T LO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.06 in | Bore Size (in): | 1.75 in |
| Outer Race OD (mm): | 85 mm | Collar OD (in): | 3 in |
| Outer Race Width (in): | 1.094 in | Inner Ring OD (in): | 2.297 in |
| Outer Race OD (in): | 3.3465 in | Centerline to Front Face (in): | 1.25 in |
| Length Through Bore (in): | 2.06 in | Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Measure Units: | Inch |
| Torx Cap Screw: | 1/4-20 UNC | Seal Type: | Cut Down Felt Labyrinth |
| Insert Material: | 52100 Bearing Steel | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| Bearing Insert Coating: | Black Oxide | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | End Cap: | No |
| Options: | Low Drag | Outer Ring Land Profile: | Tapered Lands |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Series: | Unmounted Replacement Bearings | Lubrication Type: | Lithium NLGI 2 Low Torque Grease |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Size Code: | 2-111 |
| Maximum Speed (rpm): | 3000 rpm | Vibration Frequency Inner Ring Defect: | 0.0994 cps |
| Locking Type: | Concentric | Vibration Frequency Outer Ring Defect: | 0.0673 cps |
| Duty/Status: | Standard | Inner Ring Fillet Radius (in): | 0.06 in |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 240 in/lbs |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Roller Spin: | 0.0417 cps | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 5,139 lb | Dynamic Load Rating (lb): | 7,901 lb |
General Specifications
| UPC: | 662461258873 | Weight: | 2.25 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

