Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Low Drag - ERX-32T LO
Part #:704987
Catalog #:ERX-32T LO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Bore Size (in): | 2 in |
| Outer Race OD (in): | 3.937 in | Outer Race Width (in): | 1.188 in |
| Collar OD (in): | 3.6 in | Centerline to Front Face (in): | 1.375 in |
| Outer Race OD (mm): | 100 mm | Inner Ring OD (in): | 2.719 in |
| Length Through Bore (in): | 2.25 in | Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Torx Cap Screw: | 5/16-18 UNC |
| Bore Shape: | Straight | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Ball Bearing |
| Seal Type: | Cut Down Felt Labyrinth | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Options: | Low Drag | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Series: | Unmounted Replacement Bearings | Lubrication Type: | Lithium NLGI 2 Low Torque Grease |
| Vibration Frequency Roller Spin: | 0.0437 cps | Inner Ring Fillet Radius (in): | 0.08 in |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Concentric |
| Duty/Status: | Standard | Setscrew Torque (in-lbs): | 495 in/lbs |
| Size Code: | 2-23 | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Ability to Relubricate: | Yes | Maximum Speed (rpm): | 2500 rpm |
| Inner Race Heat Treat Method: | Zone-Hardened | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 9,752 lb | Static Load Rating (lb): | 6,601 lb |
General Specifications
| UPC: | 662461258897 | Weight: | 4.02 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

