Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Low Drag - ERX-18T LO
Part #:707177
Catalog #:ERX-18T LO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.56 in | Bore Size (in): | 1.125 in |
| Outer Race Width (in): | 0.875 in | Outer Race OD (mm): | 62 mm |
| Collar OD (in): | 2.23 in | Centerline to Front Face (in): | 0.938 in |
| Outer Race OD (in): | 2.4409 in | Inner Ring OD (in): | 1.594 in |
| Length Through Bore (in): | 1.56 in | Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Seal Type: | Cut Down Felt Labyrinth | Torx Cap Screw: | 10-24 UNC |
| Housing Type: | Insert (ER Style) | Rolling Element: | Ball Bearing |
| Measure Units: | Inch | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Options: | Low Drag | Outer Ring Land Profile: | Tapered Lands |
| Bearing Insert Coating: | Black Oxide | Misalignment Type: | Static Only |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Setscrew Torque (in-lbs): | 100 in/lbs | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Inner Ring Fillet Radius (in): | 0.04 in |
| Maximum Speed (rpm): | 4300 rpm | Ability to Relubricate: | Yes |
| Size Code: | 2-13 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Duty/Status: | Standard | Locking Type: | Concentric |
| Lubrication Type: | Lithium NLGI 2 Low Torque Grease | Maximum Operating Temperature (F): | 220 °F |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Roller Spin: | 0.0385 cps | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 2,567 lb | Dynamic Load Rating (lb): | 4,381 lb |
General Specifications
| UPC: | 662461280911 | Weight: | 0.93 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

