Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Half-Dog and Wire Setscrew Lock - High Temperature - ERX-23 HIY
Part #:705144
Catalog #:ERX-23 HIY
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.69 in | Bore Size (in): | 1.4375 in |
| Outer Race OD (mm): | 72 mm | Centerline to Front Face (in): | 1 in |
| Outer Race Width (in): | 0.938 in | Inner Ring OD (in): | 1.859 in |
| Outer Race OD (in): | 2.8346 in | Length Through Bore (in): | 1.688 in |
| Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Set Screw Thread: | 5/16-24 UNF | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Ball Bearing | Housing Type: | Insert (ER Style) |
| Seal Type: | High Temp Labyrinth | Bore Shape: | Straight |
| Measure Units: | Inch | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Increased |
| Outer Ring Land Profile: | Tapered Lands | Options: | High Temperature |
| Bearing Insert Coating: | Black Oxide | Misalignment Type: | Static Only |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Locking Type: | Half-Dog and Wire Set Screw |
| Series: | Unmounted Replacement Bearings | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Maximum Operating Temperature (F): | 400 °F | Size Code: | 2-17 |
| Ability to Relubricate: | Yes | Lubrication Type: | PTFE thickened Grease |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Roller Spin: | 0.0383 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Speed (rpm): | 2200 rpm |
| Duty/Status: | Standard | Inner Ring Fillet Radius (in): | 0.04 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Maximum Operating Temperature (C): | 204 °C |
| Dynamic Load Rating (lb): | 5,782 lb | Static Load Rating (lb): | 3,493 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461260067 | Weight: | 1.37 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

