Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VER-215
Part #:765237
Catalog #:VER-215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Bore Size (in): | 0.9375 in |
| Outer Race OD (in): | 2.0472 in | Outer Race OD (mm): | 52 mm |
| Centerline to Front Face (in): | 0.813 in | Inner Ring OD (in): | 1.375 in |
| Outer Race Width (in): | 0.75 in | Length Through Bore (in): | 1.375 in |
| Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Seal Type: | Single Lip Contact Seal with Flinger | Bore Shape: | Straight |
| Measure Units: | Inch | Housing Type: | Insert (ER Style) |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel |
| Misalignment: | None | Expansion: | No |
| Internal Clearance: | Standard | End Cap: | No |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Inner Ring |
| Misalignment Type: | Static Only | Precision Rating: | ABEC 1 |
| Cage Material: | Molded fiber glass reinforced nylon | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Duty/Status: | Standard |
| Maximum Speed (rpm): | 5500 rpm | Ability to Relubricate: | Yes |
| Locking Type: | Set Screw | Series: | Unmounted Replacement Bearings |
| Inner Race Heat Treat Method: | Zone-Hardened | Inner Ring Fillet Radius (in): | 0.04 in |
| Size Code: | 205 | Maximum Operating Temperature (F): | 200 °F |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 1,651 lb | Dynamic Load Rating (lb): | 2,801 lb |
General Specifications
| UPC: | 662289859627 | Weight: | 0.56 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 1.40 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

