Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VER-216
Part #:765243
Catalog #:VER-216
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Bore Size (in): | 1 in |
| Inner Ring OD (in): | 1.375 in | Outer Race OD (mm): | 52 mm |
| Centerline to Front Face (in): | 0.813 in | Outer Race Width (in): | 0.75 in |
| Outer Race OD (in): | 2.0472 in | Length Through Bore (in): | 1.375 in |
| Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Internal Clearance: | Standard | Misalignment: | None |
| Expansion: | No | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Inner Ring | Misalignment Type: | Static Only |
| End Cap: | No | Cage Material: | Molded fiber glass reinforced nylon |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Maximum Operating Temperature (F): | 200 °F |
| Locking Type: | Set Screw | Ability to Relubricate: | Yes |
| Series: | Unmounted Replacement Bearings | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Duty/Status: | Standard | Maximum Speed (rpm): | 5500 rpm |
| Inner Race Heat Treat Method: | Zone-Hardened | Inner Ring Fillet Radius (in): | 0.04 in |
| Size Code: | 205 | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 1,651 lb | Dynamic Load Rating (lb): | 2,801 lb |
General Specifications
| UPC: | 662289859634 | Weight: | 0.52 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 1.50 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

