Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VER-219
Part #:765250
Catalog #:VER-219
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1.1875 in |
| Outer Race OD (in): | 2.4409 in | Outer Race OD (mm): | 62 mm |
| Centerline to Front Face (in): | 0.875 in | Outer Race Width (in): | 0.875 in |
| Inner Ring OD (in): | 1.594 in | Length Through Bore (in): | 1.5 in |
| Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Seal Type: | Single Lip Contact Seal with Flinger | Set Screw Thread: | 1/4-28 UNF |
| Rolling Element: | Ball Bearing | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| End Cap: | No | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Inner Ring | Outer Ring Land Profile: | Standard |
| Precision Rating: | ABEC 1 | Cage Material: | Molded fiber glass reinforced nylon |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Locking Type: | Set Screw | Size Code: | 206 |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 200 °F |
| Maximum Speed (rpm): | 4500 rpm | Ability to Relubricate: | Yes |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Duty/Status: | Standard | Inner Ring Fillet Radius (in): | 0.04 in |
| Vibration Frequency Roller Spin: | 0.0385 cps | Dynamic Load Rating (lb): | 4,381 lb |
| Static Load Rating (lb): | 2,567 lb | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662289859658 | Weight: | 0.80 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.70 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

