Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VER-220S
Part #:765269
Catalog #:VER-220S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1.25 in |
| Centerline to Front Face (in): | 0.875 in | Inner Ring OD (in): | 1.587 in |
| Outer Race OD (mm): | 62 mm | Outer Race OD (in): | 2.4409 in |
| Outer Race Width (in): | 0.875 in | Length Through Bore (in): | 1.5 in |
| Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Set Screw Thread: | 1/4-28 UNF |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Bearing Insert Coating: | Black Oxide Inner Ring | End Cap: | No |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Precision Rating: | ABEC 1 | Cage Material: | Molded fiber glass reinforced nylon |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Ability to Relubricate: | Yes | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Maximum Speed (rpm): | 4500 rpm | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Inner Ring Fillet Radius (in): | 0.04 in | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Roller Spin: | 0.0385 cps | Series: | Unmounted Replacement Bearings |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Size Code: | 206 |
| Duty/Status: | Standard | Maximum Operating Temperature (F): | 200 °F |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Static Load Rating (lb): | 2,567 lb |
| Dynamic Load Rating (lb): | 4,381 lb | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662289859672 | Weight: | 0.76 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

