Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VER-220
Part #:765271
Catalog #:VER-220
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.69 in | Bore Size (in): | 1.25 in |
| Outer Race OD (mm): | 72 mm | Inner Ring OD (in): | 1.859 in |
| Outer Race Width (in): | 0.938 in | Centerline to Front Face (in): | 1 in |
| Outer Race OD (in): | 2.8346 in | Length Through Bore (in): | 1.688 in |
| Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Measure Units: | Inch | Set Screw Thread: | 5/16-24 UNF |
| Housing Type: | Insert (ER Style) | Insert Material: | 52100 Bearing Steel |
| Seal Type: | Single Lip Contact Seal with Flinger | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Inner Ring |
| Cage Material: | Molded fiber glass reinforced nylon | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Speed (rpm): | 4000 rpm |
| Vibration Frequency Roller Spin: | 0.0383 cps | Ability to Relubricate: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Series: | Unmounted Replacement Bearings | Size Code: | 207 |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Inner Ring Fillet Radius (in): | 0.04 in |
| Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 200 °F |
| Duty/Status: | Standard | Static Load Rating (lb): | 3,493 lb |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 5,782 lb |
General Specifications
| UPC: | 662289859665 | Weight: | 1.32 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.90 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

