Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VER-224
Part #:765298
Catalog #:VER-224
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (in): | 1.5 in |
| Inner Ring OD (in): | 2.063 in | Centerline to Front Face (in): | 1.188 in |
| Outer Race OD (mm): | 80 mm | Outer Race Width (in): | 1.093 in |
| Outer Race OD (in): | 3.1496 in | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Type: | Insert (ER Style) | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Seal Type: | Single Lip Contact Seal with Flinger |
| Internal Clearance: | Standard | Misalignment: | None |
| Expansion: | No | Outer Ring Land Profile: | Standard |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Inner Ring |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Duty/Status: | Standard |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Speed (rpm): | 3500 rpm |
| Maximum Operating Temperature (F): | 200 °F | Series: | Unmounted Replacement Bearings |
| Size Code: | 208 | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Inner Ring Fillet Radius (in): | 0.06 in |
| Locking Type: | Set Screw | Dynamic Load Rating (lb): | 7,340 lb |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 4,467 lb |
General Specifications
| UPC: | 662289859702 | Weight: | 1.73 LB |
| Packaged Length: | 3.80 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 1.80 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

