Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VER-228
Part #:765305
Catalog #:VER-228
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (in): | 1.75 in |
| Outer Race Width (in): | 1.094 in | Inner Ring OD (in): | 2.297 in |
| Centerline to Front Face (in): | 1.188 in | Outer Race OD (in): | 3.3465 in |
| Outer Race OD (mm): | 85 mm | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert (ER Style) |
| Rolling Element: | Ball Bearing | Seal Type: | Single Lip Contact Seal with Flinger |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Expansion: | No | Internal Clearance: | Standard |
| Misalignment: | None | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Inner Ring | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Ring Fillet Radius (in): | 0.06 in | Maximum Operating Temperature (F): | 200 °F |
| Inner Race Heat Treat Method: | Zone-Hardened | Series: | Unmounted Replacement Bearings |
| Locking Type: | Set Screw | Maximum Speed (rpm): | 3000 rpm |
| Size Code: | 209 | Duty/Status: | Standard |
| Ability to Relubricate: | Yes | Static Load Rating (lb): | 5,139 lb |
| Dynamic Load Rating (lb): | 7,901 lb | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662289859726 | Weight: | 1.83 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 2.10 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

