Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VER-231
Part #:765309
Catalog #:VER-231
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.03 in | Bore Size (in): | 1.9375 in |
| Outer Race OD (mm): | 90 mm | Outer Race Width (in): | 1.125 in |
| Inner Ring OD (in): | 2.469 in | Outer Race OD (in): | 3.5433 in |
| Centerline to Front Face (in): | 1.281 in | Length Through Bore (in): | 2.031 in |
| Outer Race Width (mm): | 28.6 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal with Flinger |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Internal Clearance: | Standard | Misalignment: | None |
| Expansion: | No | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Inner Ring |
| End Cap: | No | Cage Material: | Molded fiber glass reinforced nylon |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Ability to Relubricate: | Yes |
| Duty/Status: | Standard | Inner Ring Fillet Radius (in): | 0.06 in |
| Maximum Operating Temperature (F): | 200 °F | Size Code: | 210 |
| Locking Type: | Set Screw | Inner Race Heat Treat Method: | Zone-Hardened |
| Series: | Unmounted Replacement Bearings | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (rpm): | 3000 rpm | Cage Type: | Ball Riding Retainer |
| Dynamic Load Rating (lb): | 7,889 lb | Static Load Rating (lb): | 5,216 lb |
General Specifications
| UPC: | 662289859733 | Weight: | 2.06 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.00 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

