Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VER-232
Part #:765324
Catalog #:VER-232
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.19 in | Bore Size (in): | 2 in |
| Centerline to Front Face (in): | 1.313 in | Outer Race OD (mm): | 100 mm |
| Outer Race Width (in): | 1.188 in | Inner Ring OD (in): | 2.719 in |
| Outer Race OD (in): | 3.937 in | Length Through Bore (in): | 2.188 in |
| Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Seal Type: | Single Lip Contact Seal with Flinger | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Measure Units: | Inch | Housing Type: | Insert (ER Style) |
| Internal Clearance: | Standard | Expansion: | No |
| Misalignment: | None | End Cap: | No |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Inner Ring | Cage Material: | Molded fiber glass reinforced nylon |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Series: | Unmounted Replacement Bearings |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Ring Fillet Radius (in): | 0.08 in | Maximum Speed (rpm): | 2500 rpm |
| Maximum Operating Temperature (F): | 200 °F | Locking Type: | Set Screw |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Duty/Status: | Standard |
| Ability to Relubricate: | Yes | Size Code: | 211 |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 6,601 lb |
| Dynamic Load Rating (lb): | 9,752 lb |
General Specifications
| UPC: | 662289859740 | Weight: | 2.98 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 2.10 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

