Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VER-236
Part #:765342
Catalog #:VER-236
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.56 in | Bore Size (in): | 2.25 in |
| Centerline to Front Face (in): | 1.563 in | Outer Race OD (mm): | 110 mm |
| Outer Race Width (in): | 1.25 in | Outer Race OD (in): | 4.3307 in |
| Inner Ring OD (in): | 2.984 in | Length Through Bore (in): | 2.563 in |
| Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Misalignment: | None | Expansion: | No |
| Internal Clearance: | Standard | Misalignment Type: | Static Only |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Inner Ring | Precision Rating: | ABEC 1 |
| Cage Material: | Molded fiber glass reinforced nylon | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Maximum Operating Temperature (F): | 200 °F |
| Maximum Speed (rpm): | 2500 rpm | Duty/Status: | Standard |
| Size Code: | 212 | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Ability to Relubricate: | Yes | Locking Type: | Set Screw |
| Series: | Unmounted Replacement Bearings | Inner Ring Fillet Radius (in): | 0.08 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 8,150 lb |
| Dynamic Load Rating (lb): | 11,789 lb |
General Specifications
| UPC: | 662289859764 | Weight: | 4.00 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

