Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VER-239
Part #:765346
Catalog #:VER-239
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.56 in | Bore Size (in): | 2.4375 in |
| Centerline to Front Face (in): | 1.563 in | Outer Race OD (in): | 4.3307 in |
| Inner Ring OD (in): | 2.984 in | Outer Race Width (in): | 1.25 in |
| Outer Race OD (mm): | 110 mm | Length Through Bore (in): | 2.563 in |
| Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Seal Type: | Single Lip Contact Seal with Flinger |
| Bore Shape: | Straight | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Insert (ER Style) |
| Internal Clearance: | Standard | Misalignment: | None |
| Expansion: | No | Bearing Insert Coating: | Black Oxide Inner Ring |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| End Cap: | No | Precision Rating: | ABEC 1 |
| Cage Material: | Molded fiber glass reinforced nylon | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Duty/Status: | Standard |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Size Code: | 212 |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Locking Type: | Set Screw |
| Inner Ring Fillet Radius (in): | 0.08 in | Maximum Operating Temperature (F): | 200 °F |
| Maximum Speed (rpm): | 2500 rpm | Series: | Unmounted Replacement Bearings |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 11,789 lb |
| Static Load Rating (lb): | 8,150 lb |
General Specifications
| UPC: | 662289859771 | Weight: | 3.42 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 2.50 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

