Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VER-208
Part #:765819
Catalog #:VER-208
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Bore Size (in): | 0.5 in |
| Outer Race OD (in): | 1.8504 in | Outer Race Width (in): | 0.625 in |
| Inner Ring OD (in): | 1.188 in | Outer Race OD (mm): | 47 mm |
| Centerline to Front Face (in): | 0.719 in | Length Through Bore (in): | 1.219 in |
| Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal with Flinger |
| Insert Material: | 52100 Bearing Steel | Set Screw Thread: | 1/4-28 UNF |
| Rolling Element: | Ball Bearing | Housing Type: | Insert (ER Style) |
| Measure Units: | Inch | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Inner Ring |
| Misalignment Type: | Static Only | End Cap: | No |
| Precision Rating: | ABEC 1 | Cage Material: | Molded fiber glass reinforced nylon |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Size Code: | 204 | Duty/Status: | Standard |
| Inner Ring Fillet Radius (in): | 0.04 in | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Series: | Unmounted Replacement Bearings |
| Ability to Relubricate: | Yes | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Locking Type: | Set Screw |
| Maximum Operating Temperature (F): | 200 °F | Vibration Frequency Roller Spin: | 0.0332 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (rpm): | 6500 rpm | Dynamic Load Rating (lb): | 2,108 lb |
| Static Load Rating (lb): | 1,117 lb | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662289868285 | Weight: | 0.52 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

