Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VER-225
Part #:765822
Catalog #:VER-225
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (in): | 1.5625 in |
| Outer Race Width (in): | 1.093 in | Outer Race OD (in): | 3.1496 in |
| Inner Ring OD (in): | 2.063 in | Centerline to Front Face (in): | 1.188 in |
| Outer Race OD (mm): | 80 mm | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Rolling Element: | Ball Bearing |
| Seal Type: | Single Lip Contact Seal with Flinger | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Misalignment: | None | Expansion: | No |
| Internal Clearance: | Standard | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Inner Ring | Cage Material: | Molded fiber glass reinforced nylon |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Size Code: | 208 |
| Duty/Status: | Standard | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Ring Fillet Radius (in): | 0.06 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Set Screw | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 200 °F | Series: | Unmounted Replacement Bearings |
| Maximum Speed (rpm): | 3500 rpm | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 4,467 lb | Dynamic Load Rating (lb): | 7,340 lb |
General Specifications
| UPC: | 662289868315 | Weight: | 2.07 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 2.10 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

