Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VER-226
Part #:765823
Catalog #:VER-226
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (in): | 1.625 in |
| Inner Ring OD (in): | 2.297 in | Centerline to Front Face (in): | 1.188 in |
| Outer Race OD (mm): | 85 mm | Outer Race Width (in): | 1.094 in |
| Outer Race OD (in): | 3.3465 in | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Housing Type: | Insert (ER Style) |
| Measure Units: | Inch | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Seal Type: | Single Lip Contact Seal with Flinger |
| Expansion: | No | Internal Clearance: | Standard |
| Misalignment: | None | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Inner Ring | Misalignment Type: | Static Only |
| End Cap: | No | Precision Rating: | ABEC 1 |
| Cage Material: | Molded fiber glass reinforced nylon | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Size Code: | 209 |
| Maximum Operating Temperature (F): | 200 °F | Locking Type: | Set Screw |
| Inner Ring Fillet Radius (in): | 0.06 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Maximum Speed (rpm): | 3000 rpm |
| Duty/Status: | Standard | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Series: | Unmounted Replacement Bearings | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 5,139 lb | Dynamic Load Rating (lb): | 7,901 lb |
General Specifications
| UPC: | 662289868322 | Weight: | 2.02 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 3.80 IN |
| Packaged Height: | 2.10 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

