Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VER-223 BUG
Part #:765890
Catalog #:VER-223 BUG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.69 in | Bore Size (in): | 1.4375 in |
| Outer Race Width (in): | 0.938 in | Inner Ring OD (in): | 1.859 in |
| Outer Race OD (in): | 2.8346 in | Centerline to Front Face (in): | 1 in |
| Outer Race OD (mm): | 72 mm | Length Through Bore (in): | 1.688 in |
| Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 5/16-24 UNF | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Insert (ER Style) | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Inner Ring | End Cap: | No |
| Precision Rating: | ABEC 1 | Cage Material: | Molded fiber glass reinforced nylon |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Speed (rpm): | 4000 rpm | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Size Code: | 207 | Vibration Frequency Roller Spin: | 0.0383 cps |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Ability to Relubricate: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Inner Ring Fillet Radius (in): | 0.04 in |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Duty/Status: | Standard | Locking Type: | Set Screw |
| Maximum Operating Temperature (F): | 200 °F | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 3,493 lb | Dynamic Load Rating (lb): | 5,782 lb |
General Specifications
| UPC: | 662289989522 | Weight: | 1.15 LB |
| Packaged Length: | 15.40 IN | Packaged Width: | 8.40 IN |
| Packaged Height: | 3.70 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

