Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VER-212 BTF
Part #:765891
Catalog #:VER-212 BTF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Bore Size (in): | 0.75 in |
| Centerline to Front Face (in): | 0.719 in | Outer Race Width (in): | 0.625 in |
| Outer Race OD (mm): | 47 mm | Collar OD (in): | 1.8 in |
| Outer Race OD (in): | 1.8504 in | Inner Ring OD (in): | 1.188 in |
| Length Through Bore (in): | 1.219 in | Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Rolling Element: | Ball Bearing |
| Seal Type: | Single Lip Contact Seal with Flinger | Set Screw Thread: | 10-24 UNC |
| Insert Material: | 52100 Bearing Steel | Torx Cap Screw: | 10-24 UNC |
| Measure Units: | Inch | Bore Shape: | Straight |
| Internal Clearance: | Standard | Misalignment: | None |
| Expansion: | No | Bearing Insert Coating: | Black Oxide Inner Ring |
| End Cap: | No | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Ability to Relubricate: | Yes |
| Vibration Frequency Roller Spin: | 0.0332 cps | Setscrew Torque (in-lbs): | 70 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Maximum Operating Temperature (F): | 200 °F | Series: | Unmounted Replacement Bearings |
| Inner Ring Fillet Radius (in): | 0.04 in | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Duty/Status: | Standard |
| Size Code: | 204 | Maximum Speed (rpm): | 6500 rpm |
| Locking Type: | Set Screw | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 1,117 lb |
| Dynamic Load Rating (lb): | 2,108 lb |
General Specifications
| UPC: | 662289989508 | Weight: | 0.42 LB |
| Packaged Length: | 12.10 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 3.60 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

