Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-10
Part #:701051
Catalog #:ER-10
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Bore Size (in): | 0.625 in |
| Outer Race OD (in): | 1.8504 in | Centerline to Front Face (in): | 0.813 in |
| Inner Ring OD (in): | 1.188 in | Outer Race Width (in): | 0.625 in |
| Outer Race OD (mm): | 47 mm | Length Through Bore (in): | 1.219 in |
| Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Set Screw Thread: | 1/4-28 UNF | Seal Type: | Felt Labyrinth Seal |
| Rolling Element: | Ball Bearing | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (rpm): | 7300 rpm | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Inner Ring Fillet Radius (in): | 0.04 in |
| Ability to Relubricate: | Yes | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Vibration Frequency Roller Spin: | 0.0381 cps | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Duty/Status: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Size Code: | 2-012 | Locking Type: | Set Screw |
| Static Load Rating (lb): | 1,444 lb | Dynamic Load Rating (lb): | 2,611 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461008492 | Weight: | 0.50 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

