Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-12
Part #:701053
Catalog #:ER-12
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Bore Size (in): | 0.75 in |
| Inner Ring OD (in): | 1.188 in | Outer Race OD (mm): | 47 mm |
| Centerline to Front Face (in): | 0.813 in | Outer Race OD (in): | 1.8504 in |
| Outer Race Width (in): | 0.625 in | Length Through Bore (in): | 1.219 in |
| Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Set Screw Thread: | 1/4-28 UNF | Housing Type: | Insert (ER Style) |
| Seal Type: | Felt Labyrinth Seal | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Inner Ring Fillet Radius (in): | 0.04 in |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Locking Type: | Set Screw |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Size Code: | 2-012 |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 220 °F |
| Vibration Frequency Roller Spin: | 0.0381 cps | Duty/Status: | Standard |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Ability to Relubricate: | Yes |
| Maximum Speed (rpm): | 7300 rpm | Series: | Unmounted Replacement Bearings |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 2,611 lb |
| Static Load Rating (lb): | 1,444 lb |
General Specifications
| UPC: | 662461008515 | Weight: | 0.46 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

