Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-204
Part #:701054
Catalog #:ER-204
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Bore Size (mm): | 20 mm |
| Centerline to Front Face (in): | 0.813 in | Outer Race OD (in): | 1.8504 in |
| Inner Ring OD (in): | 1.188 in | Outer Race Width (in): | 0.625 in |
| Outer Race OD (mm): | 47 mm | Length Through Bore (in): | 1.215 in |
| Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Measure Units: | Metric |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Insert (ER Style) |
| Set Screw Thread: | 1/4-28 UNF | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Bearing Insert Coating: | Black Oxide | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Size Code: | 2-012 |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Series: | Unmounted Replacement Bearings |
| Maximum Operating Temperature (F): | 220 °F | Duty/Status: | Standard |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Inner Ring Fillet Radius (in): | 0.04 in |
| Vibration Frequency Roller Spin: | 0.0381 cps | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Maximum Speed (rpm): | 7300 rpm | Locking Type: | Set Screw |
| Static Load Rating (lb): | 1,444 lb | Dynamic Load Rating (lb): | 2,611 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461008522 | Weight: | 0.45 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

