Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-14
Part #:701055
Catalog #:ER-14
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Bore Size (in): | 0.875 in |
| Outer Race OD (mm): | 52 mm | Outer Race Width (in): | 0.75 in |
| Outer Race OD (in): | 2.0472 in | Centerline to Front Face (in): | 0.859 in |
| Inner Ring OD (in): | 1.375 in | Length Through Bore (in): | 1.375 in |
| Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Set Screw Thread: | 1/4-28 UNF | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Ball Bearing |
| Seal Type: | Felt Labyrinth Seal | Bore Shape: | Straight |
| Housing Type: | Insert (ER Style) | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Bearing Insert Coating: | Black Oxide | End Cap: | No |
| Outer Ring Land Profile: | Tapered Lands | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Series: | Unmounted Replacement Bearings | Duty/Status: | Standard |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Maximum Speed (rpm): | 6350 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Vibration Frequency Roller Spin: | 0.0442 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Maximum Operating Temperature (F): | 220 °F |
| Size Code: | 2-015 | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Inner Ring Fillet Radius (in): | 0.04 in | Ability to Relubricate: | Yes |
| Locking Type: | Set Screw | Inner Race Heat Treat Method: | Zone-Hardened |
| Static Load Rating (lb): | 1,651 lb | Dynamic Load Rating (lb): | 2,801 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461008539 | Weight: | 0.62 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

