Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-15
Part #:701056
Catalog #:ER-15
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Bore Size (in): | 0.9375 in |
| Outer Race OD (in): | 2.0472 in | Centerline to Front Face (in): | 0.859 in |
| Outer Race OD (mm): | 52 mm | Inner Ring OD (in): | 1.375 in |
| Outer Race Width (in): | 0.75 in | Length Through Bore (in): | 1.375 in |
| Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Set Screw Thread: | 1/4-28 UNF | Rolling Element: | Ball Bearing |
| Seal Type: | Felt Labyrinth Seal | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Outer Ring Land Profile: | Tapered Lands | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Size Code: | 2-015 |
| Locking Type: | Set Screw | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Duty/Status: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Inner Ring Fillet Radius (in): | 0.04 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Maximum Speed (rpm): | 6350 rpm | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Vibration Frequency Roller Spin: | 0.0442 cps |
| Series: | Unmounted Replacement Bearings | Ability to Relubricate: | Yes |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 1,651 lb |
| Dynamic Load Rating (lb): | 2,801 lb |
General Specifications
| UPC: | 662461008546 | Weight: | 0.60 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

