Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-16
Part #:701058
Catalog #:ER-16
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Bore Size (in): | 1 in |
| Outer Race Width (in): | 0.75 in | Centerline to Front Face (in): | 0.859 in |
| Outer Race OD (in): | 2.0472 in | Inner Ring OD (in): | 1.375 in |
| Outer Race OD (mm): | 52 mm | Length Through Bore (in): | 1.375 in |
| Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Set Screw Thread: | 1/4-28 UNF | Bore Shape: | Straight |
| Seal Type: | Felt Labyrinth Seal | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Insert (ER Style) | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Bearing Insert Coating: | Black Oxide | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Series: | Unmounted Replacement Bearings | Maximum Operating Temperature (F): | 220 °F |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Duty/Status: | Standard | Vibration Frequency Roller Spin: | 0.0442 cps |
| Ability to Relubricate: | Yes | Locking Type: | Set Screw |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Maximum Speed (rpm): | 6350 rpm | Inner Race Heat Treat Method: | Zone-Hardened |
| Size Code: | 2-015 | Inner Ring Fillet Radius (in): | 0.04 in |
| Dynamic Load Rating (lb): | 2,801 lb | Static Load Rating (lb): | 1,651 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461008560 | Weight: | 0.54 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

