Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-17
Part #:701059
Catalog #:ER-17
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1.0625 in |
| Inner Ring OD (in): | 1.594 in | Centerline to Front Face (in): | 0.875 in |
| Outer Race OD (in): | 2.4409 in | Outer Race Width (in): | 0.875 in |
| Outer Race OD (mm): | 62 mm | Length Through Bore (in): | 1.5 in |
| Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Set Screw Thread: | 1/4-28 UNF | Bore Shape: | Straight |
| Housing Type: | Insert (ER Style) | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| End Cap: | No | Bearing Insert Coating: | Black Oxide |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Inner Race Heat Treat Method: | Zone-Hardened |
| Inner Ring Fillet Radius (in): | 0.04 in | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Duty/Status: | Standard | Maximum Speed (rpm): | 5450 rpm |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Roller Spin: | 0.0385 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Ability to Relubricate: | Yes |
| Locking Type: | Set Screw | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Size Code: | 2-13 |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 2,567 lb |
| Dynamic Load Rating (lb): | 4,381 lb |
General Specifications
| UPC: | 662461008577 | Weight: | 0.96 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

