Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-206
Part #:701060
Catalog #:ER-206
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (mm): | 30 mm |
| Outer Race OD (in): | 2.4409 in | Centerline to Front Face (in): | 0.875 in |
| Inner Ring OD (in): | 1.594 in | Outer Race OD (mm): | 62 mm |
| Outer Race Width (in): | 0.875 in | Length Through Bore (in): | 1.5 in |
| Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Measure Units: | Metric | Insert Material: | 52100 Bearing Steel |
| Set Screw Thread: | M6 x 1 | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Outer Ring Land Profile: | Tapered Lands | End Cap: | No |
| Bearing Insert Coating: | Black Oxide | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Duty/Status: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Maximum Speed (rpm): | 5450 rpm | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Series: | Unmounted Replacement Bearings |
| Ability to Relubricate: | Yes | Vibration Frequency Roller Spin: | 0.0385 cps |
| Size Code: | 2-13 | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Inner Ring Fillet Radius (in): | 0.04 in |
| Static Load Rating (lb): | 2,567 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 4,381 lb |
General Specifications
| UPC: | 662461008584 | Weight: | 0.87 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

