Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-19
Part #:701062
Catalog #:ER-19
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1.1875 in |
| Outer Race OD (in): | 2.4409 in | Outer Race Width (in): | 0.875 in |
| Inner Ring OD (in): | 1.594 in | Centerline to Front Face (in): | 0.875 in |
| Outer Race OD (mm): | 62 mm | Length Through Bore (in): | 1.5 in |
| Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Housing Type: | Insert (ER Style) |
| Seal Type: | Felt Labyrinth Seal | Set Screw Thread: | 1/4-28 UNF |
| Bore Shape: | Straight | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| End Cap: | No | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Vibration Frequency Roller Spin: | 0.0385 cps | Maximum Speed (rpm): | 5450 rpm |
| Series: | Unmounted Replacement Bearings | Locking Type: | Set Screw |
| Ability to Relubricate: | Yes | Duty/Status: | Standard |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Inner Ring Fillet Radius (in): | 0.04 in |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Maximum Operating Temperature (F): | 220 °F | Size Code: | 2-13 |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 2,567 lb |
| Dynamic Load Rating (lb): | 4,381 lb |
General Specifications
| UPC: | 662461008607 | Weight: | 0.87 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

