Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-20
Part #:701063
Catalog #:ER-20
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.69 in | Bore Size (in): | 1.25 in |
| Centerline to Front Face (in): | 1 in | Outer Race Width (in): | 0.938 in |
| Outer Race OD (mm): | 72 mm | Inner Ring OD (in): | 1.859 in |
| Outer Race OD (in): | 2.8346 in | Length Through Bore (in): | 1.688 in |
| Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Seal Type: | Felt Labyrinth Seal | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Insert (ER Style) |
| Set Screw Thread: | 5/16-24 UNF | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Duty/Status: | Standard | Series: | Unmounted Replacement Bearings |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Inner Ring Fillet Radius (in): | 0.04 in | Ability to Relubricate: | Yes |
| Size Code: | 2-17 | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0383 cps |
| Maximum Operating Temperature (F): | 220 °F | Maximum Speed (rpm): | 4650 rpm |
| Static Load Rating (lb): | 3,493 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 5,782 lb |
General Specifications
| UPC: | 662461008614 | Weight: | 1.40 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

