Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-24
Part #:701068
Catalog #:ER-24
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (in): | 1.5 in |
| Outer Race Width (in): | 1.093 in | Centerline to Front Face (in): | 1.188 in |
| Outer Race OD (in): | 3.1496 in | Outer Race OD (mm): | 80 mm |
| Inner Ring OD (in): | 2.063 in | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Bore Shape: | Straight | Housing Type: | Insert (ER Style) |
| Set Screw Thread: | 5/16-24 UNF | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Maximum Speed (rpm): | 4150 rpm |
| Inner Ring Fillet Radius (in): | 0.06 in | Duty/Status: | Standard |
| Inner Race Heat Treat Method: | Zone-Hardened | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Size Code: | 2-19 |
| Locking Type: | Set Screw | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Vibration Frequency Roller Spin: | 0.0376 cps | Ability to Relubricate: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Maximum Operating Temperature (F): | 220 °F |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 4,467 lb |
| Dynamic Load Rating (lb): | 7,340 lb |
General Specifications
| UPC: | 662461008669 | Weight: | 1.87 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

