Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-208
Part #:701069
Catalog #:ER-208
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (mm): | 40 mm |
| Inner Ring OD (in): | 2.063 in | Outer Race OD (mm): | 80 mm |
| Centerline to Front Face (in): | 1.188 in | Outer Race OD (in): | 3.1496 in |
| Outer Race Width (in): | 1.093 in | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Housing Type: | Insert (ER Style) |
| Rolling Element: | Ball Bearing | Set Screw Thread: | M8 x 1.25 |
| Measure Units: | Metric | Seal Type: | Felt Labyrinth Seal |
| Bore Shape: | Straight | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Size Code: | 2-19 |
| Duty/Status: | Standard | Series: | Unmounted Replacement Bearings |
| Maximum Speed (rpm): | 4150 rpm | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Locking Type: | Set Screw |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Vibration Frequency Roller Spin: | 0.0376 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 220 °F |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Ability to Relubricate: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Inner Ring Fillet Radius (in): | 0.06 in |
| Dynamic Load Rating (lb): | 7,340 lb | Static Load Rating (lb): | 4,467 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461008676 | Weight: | 1.77 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

