Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-25
Part #:701070
Catalog #:ER-25
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (in): | 1.5625 in |
| Outer Race OD (in): | 3.1496 in | Outer Race OD (mm): | 80 mm |
| Outer Race Width (in): | 1.093 in | Inner Ring OD (in): | 2.063 in |
| Centerline to Front Face (in): | 1.188 in | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Rolling Element: | Ball Bearing |
| Housing Type: | Insert (ER Style) | Measure Units: | Inch |
| Bore Shape: | Straight | Set Screw Thread: | 5/16-24 UNF |
| Insert Material: | 52100 Bearing Steel | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Roller Spin: | 0.0376 cps | Duty/Status: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Locking Type: | Set Screw | Maximum Speed (rpm): | 4150 rpm |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Size Code: | 2-19 |
| Inner Ring Fillet Radius (in): | 0.06 in | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Ability to Relubricate: | Yes | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 7,340 lb |
| Static Load Rating (lb): | 4,467 lb |
General Specifications
| UPC: | 662461008683 | Weight: | 1.78 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

