Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-26
Part #:701071
Catalog #:ER-26
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (in): | 1.625 in |
| Centerline to Front Face (in): | 1.188 in | Outer Race Width (in): | 1.094 in |
| Outer Race OD (in): | 3.3465 in | Outer Race OD (mm): | 85 mm |
| Inner Ring OD (in): | 2.297 in | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert (ER Style) |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Seal Type: | Felt Labyrinth Seal |
| Set Screw Thread: | 5/16-24 UNF | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| Bearing Insert Coating: | Black Oxide | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Size Code: | 2-111 |
| Series: | Unmounted Replacement Bearings | Ability to Relubricate: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0673 cps | Duty/Status: | Standard |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Speed (rpm): | 3800 rpm |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Roller Spin: | 0.0417 cps |
| Vibration Frequency Inner Ring Defect: | 0.0994 cps | Inner Ring Fillet Radius (in): | 0.06 in |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Locking Type: | Set Screw | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Static Load Rating (lb): | 5,139 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 7,901 lb |
General Specifications
| UPC: | 662461008690 | Weight: | 2.17 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

