Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-209
Part #:701074
Catalog #:ER-209
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (mm): | 45 mm |
| Outer Race OD (in): | 3.3465 in | Outer Race Width (in): | 1.094 in |
| Centerline to Front Face (in): | 1.188 in | Inner Ring OD (in): | 2.297 in |
| Outer Race OD (mm): | 85 mm | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Measure Units: | Metric |
| Set Screw Thread: | M8 x 1.25 | Rolling Element: | Ball Bearing |
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Seal Type: | Felt Labyrinth Seal | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| End Cap: | No | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Inner Ring Fillet Radius (in): | 0.06 in |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Maximum Operating Temperature (F): | 220 °F |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Size Code: | 2-111 |
| Vibration Frequency Roller Spin: | 0.0417 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Status: | Standard | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (rpm): | 3800 rpm | Vibration Frequency Outer Ring Defect: | 0.0673 cps |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Inner Ring Defect: | 0.0994 cps |
| Locking Type: | Set Screw | Ability to Relubricate: | Yes |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 7,901 lb |
| Static Load Rating (lb): | 5,139 lb |
General Specifications
| UPC: | 662461008720 | Weight: | 1.96 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

