Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-29
Part #:701075
Catalog #:ER-29
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.03 in | Bore Size (in): | 1.8125 in |
| Inner Ring OD (in): | 2.469 in | Outer Race OD (in): | 3.5433 in |
| Outer Race OD (mm): | 90 mm | Outer Race Width (in): | 1.125 in |
| Centerline to Front Face (in): | 1.281 in | Length Through Bore (in): | 2.031 in |
| Outer Race Width (mm): | 28.6 mm |
Technical Specifications
| Measure Units: | Inch | Seal Type: | Felt Labyrinth Seal |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Ball Bearing | Housing Type: | Insert (ER Style) |
| Set Screw Thread: | 3/8-24 UNF | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| Outer Ring Land Profile: | Tapered Lands | Bearing Insert Coating: | Black Oxide |
| Misalignment Type: | Static Only | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Series: | Unmounted Replacement Bearings |
| Inner Ring Fillet Radius (in): | 0.06 in | Vibration Frequency Roller Spin: | 0.0445 cps |
| Maximum Operating Temperature (F): | 220 °F | Size Code: | 2-115 |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Duty/Status: | Standard | Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Maximum Speed (rpm): | 3550 rpm |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Dynamic Load Rating (lb): | 7,889 lb | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 5,216 lb |
General Specifications
| UPC: | 662461008737 | Weight: | 2.45 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

