Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-30
Part #:701076
Catalog #:ER-30
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.03 in | Bore Size (in): | 1.875 in |
| Outer Race OD (in): | 3.5433 in | Outer Race OD (mm): | 90 mm |
| Centerline to Front Face (in): | 1.281 in | Outer Race Width (in): | 1.125 in |
| Inner Ring OD (in): | 2.469 in | Length Through Bore (in): | 2.031 in |
| Outer Race Width (mm): | 28.6 mm |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Insert (ER Style) |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel |
| Set Screw Thread: | 3/8-24 UNF | Bore Shape: | Straight |
| Measure Units: | Inch | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Outer Ring Land Profile: | Tapered Lands | Bearing Insert Coating: | Black Oxide |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Duty/Status: | Standard |
| Ability to Relubricate: | Yes | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Maximum Speed (rpm): | 3550 rpm | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Size Code: | 2-115 |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | Inner Ring Fillet Radius (in): | 0.06 in |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Series: | Unmounted Replacement Bearings |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Set Screw |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Roller Spin: | 0.0445 cps |
| Static Load Rating (lb): | 5,216 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 7,889 lb |
General Specifications
| UPC: | 662461008744 | Weight: | 2.31 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

