Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-34
Part #:701080
Catalog #:ER-34
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.19 in | Bore Size (in): | 2.125 in |
| Centerline to Front Face (in): | 1.313 in | Inner Ring OD (in): | 2.719 in |
| Outer Race OD (mm): | 100 mm | Outer Race OD (in): | 3.937 in |
| Outer Race Width (in): | 1.188 in | Length Through Bore (in): | 2.188 in |
| Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Seal Type: | Felt Labyrinth Seal | Insert Material: | 52100 Bearing Steel |
| Set Screw Thread: | 3/8-24 UNF | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Outer Ring Land Profile: | Tapered Lands | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | End Cap: | No |
| Bearing Insert Coating: | Black Oxide | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Duty/Status: | Standard |
| Locking Type: | Set Screw | Inner Ring Fillet Radius (in): | 0.08 in |
| Vibration Frequency Roller Spin: | 0.0437 cps | Maximum Speed (rpm): | 3250 rpm |
| Series: | Unmounted Replacement Bearings | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Size Code: | 2-23 | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Dynamic Load Rating (lb): | 9,752 lb | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 6,601 lb |
General Specifications
| UPC: | 662461008782 | Weight: | 3.00 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

