Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-211
Part #:701082
Catalog #:ER-211
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.19 in | Bore Size (mm): | 55 mm |
| Centerline to Front Face (in): | 1.313 in | Outer Race OD (in): | 3.937 in |
| Outer Race OD (mm): | 100 mm | Inner Ring OD (in): | 2.719 in |
| Outer Race Width (in): | 1.188 in | Length Through Bore (in): | 2.188 in |
| Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Set Screw Thread: | M10 x 1.5 |
| Bore Shape: | Straight | Measure Units: | Metric |
| Seal Type: | Felt Labyrinth Seal | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| Misalignment Type: | Static Only | End Cap: | No |
| Bearing Insert Coating: | Black Oxide | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Tapered Lands | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Maximum Speed (rpm): | 3250 rpm | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Roller Spin: | 0.0437 cps | Size Code: | 2-23 |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Locking Type: | Set Screw | Inner Ring Fillet Radius (in): | 0.08 in |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Duty/Status: | Standard |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 6,601 lb |
| Dynamic Load Rating (lb): | 9,752 lb |
General Specifications
| UPC: | 662461008805 | Weight: | 2.70 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

