Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-36
Part #:701083
Catalog #:ER-36
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.56 in | Bore Size (in): | 2.25 in |
| Inner Ring OD (in): | 2.984 in | Centerline to Front Face (in): | 1.563 in |
| Outer Race Width (in): | 1.25 in | Outer Race OD (in): | 4.3307 in |
| Outer Race OD (mm): | 110 mm | Length Through Bore (in): | 2.563 in |
| Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Measure Units: | Inch | Housing Type: | Insert (ER Style) |
| Set Screw Thread: | 3/8-24 UNF | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Ball Bearing |
| Seal Type: | Felt Labyrinth Seal | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Tapered Lands | End Cap: | No |
| Bearing Insert Coating: | Black Oxide | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Duty/Status: | Standard |
| Vibration Frequency Inner Ring Defect: | 0.0989 cps | Locking Type: | Set Screw |
| Vibration Frequency Roller Spin: | 0.0432 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Series: | Unmounted Replacement Bearings | Maximum Operating Temperature (F): | 220 °F |
| Maximum Speed (rpm): | 3000 rpm | Inner Ring Fillet Radius (in): | 0.08 in |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | Yes |
| Size Code: | 2-27 | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Dynamic Load Rating (lb): | 11,789 lb | Static Load Rating (lb): | 8,150 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461008812 | Weight: | 4.16 LB |
| Packaged Length: | 2.63 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

