Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-38
Part #:701085
Catalog #:ER-38
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.56 in | Bore Size (in): | 2.375 in |
| Outer Race Width (in): | 1.25 in | Inner Ring OD (in): | 2.984 in |
| Centerline to Front Face (in): | 1.563 in | Outer Race OD (in): | 4.3307 in |
| Outer Race OD (mm): | 110 mm | Length Through Bore (in): | 2.563 in |
| Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Set Screw Thread: | 3/8-24 UNF |
| Bore Shape: | Straight | Seal Type: | Felt Labyrinth Seal |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| End Cap: | No | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Tapered Lands | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Vibration Frequency Inner Ring Defect: | 0.0989 cps |
| Duty/Status: | Standard | Size Code: | 2-27 |
| Series: | Unmounted Replacement Bearings | Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (rpm): | 3000 rpm | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Roller Spin: | 0.0432 cps | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Inner Ring Fillet Radius (in): | 0.08 in | Maximum Operating Temperature (F): | 220 °F |
| Dynamic Load Rating (lb): | 11,789 lb | Static Load Rating (lb): | 8,150 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461008836 | Weight: | 3.85 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

