Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-40
Part #:701087
Catalog #:ER-40
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bore Size (in): | 2.5 in |
| Centerline to Front Face (in): | 1.688 in | Outer Race Width (in): | 1.375 in |
| Outer Race OD (mm): | 125 mm | Inner Ring OD (in): | 3.438 in |
| Outer Race OD (in): | 4.9213 in | Length Through Bore (in): | 2.75 in |
| Outer Race Width (mm): | 34.9 mm |
Technical Specifications
| Set Screw Thread: | 7/16-20 UNF | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Measure Units: | Inch |
| Housing Type: | Insert (ER Style) | Seal Type: | Felt Labyrinth Seal |
| Insert Material: | 52100 Bearing Steel | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Maximum Operating Temperature (F): | 220 °F |
| Series: | Unmounted Replacement Bearings | Inner Ring Fillet Radius (in): | 0.08 in |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Vibration Frequency Outer Ring Defect: | 0.0684 cps |
| Maximum Speed (rpm): | 2500 rpm | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Size Code: | 2-211 |
| Vibration Frequency Inner Ring Defect: | 0.0982 cps | Setscrew Torque (in-lbs): | 350-450 in/lbs |
| Vibration Frequency Roller Spin: | 0.0451 cps | Duty/Status: | Standard |
| Locking Type: | Set Screw | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Static Load Rating (lb): | 10,063 lb | Dynamic Load Rating (lb): | 13,971 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461008850 | Weight: | 6.15 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

