Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ER-47
Part #:701091
Catalog #:ER-47
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.06 in | Bore Size (in): | 2.9375 in |
| Outer Race Width (in): | 1.5 in | Outer Race OD (in): | 5.1181 in |
| Centerline to Front Face (in): | 1.75 in | Inner Ring OD (in): | 3.641 in |
| Outer Race OD (mm): | 130 mm | Length Through Bore (in): | 3.063 in |
| Outer Race Width (mm): | 38.1 mm |
Technical Specifications
| Set Screw Thread: | 7/16-20 UNF | Seal Type: | Felt Labyrinth Seal |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Insert (ER Style) |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Bore Shape: | Straight | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| End Cap: | No | Bearing Insert Coating: | Black Oxide |
| Platform: | Gold Line Ball Bearing | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 350-450 in/lbs | Locking Type: | Set Screw |
| Maximum Speed (rpm): | 2450 rpm | Inner Ring Fillet Radius (in): | 0.08 in |
| Vibration Frequency Roller Spin: | 0.0476 cps | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened | Size Code: | 2-215 |
| Vibration Frequency Fundamental Train: | 0.0069 cps | Maximum Operating Temperature (F): | 220 °F |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Outer Ring Defect: | 0.0761 cps |
| Vibration Frequency Inner Ring Defect: | 0.1072 cps | Duty/Status: | Standard |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 14,839 lb |
| Static Load Rating (lb): | 11,224 lb |
General Specifications
| UPC: | 662461008898 | Weight: | 6.24 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

